Our measuring panels are all-in-one analytical solutions for wastewater effluent monitoring that are compatible with the entire Endress+Hauser portfolio. The turnkey systems provide you with accurate and reliable readings right from the start - without commissioning effort. Thanks to our competent project managers, state-of-the-art logistics chains and long-term availability of our products and services, we increase your efficiency and ensure that the solutions are future-proof.
Solution overview:
Available for:
Chemical
Food & Beverage
Mining, Minerals & Metals
Oil & Gas / Marine
Power & Energy
Water, Wastewater & Waste
Hardware & Software:
Online configurator for rapid customization of panels to your requirements
Connect up to 8 sensors per transmitter for your desired wastewater quality parameters with our state-of-the-art Liquiline multiparameter transmitters
The use of pre-calibrated sensors with Memosens technology minimizes downtime when a sensor needs to be replaced
Monitor parameters such as: pH/ORP, conductivity, oxygen, turbidity, disinfection (Chlorine, Bromide, Ozone), ammonium, orthophosphate, nitrate, sum parameters (COD, TOC, TP, SAC) - if desired also by spectroscopy
Automatic cleaning and sampling valves available
Robust design with integrated PVC pipes
Seamless integration to your communication networks (PROFINET, PROFIBUS DP, Modbus TCP, EtherNet/IP, remote monitoring via webserver and cloud connection)
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and easy verification of the entire measuring point
Services:
Consulting and planning
Project management
Factory Acceptance Test (FAT)
Site Acceptance Test (SAT)
Commissioning and training by experienced service engineers
Troubleshooting and repair
Remote support where required
Wastewater monitoring panels with smart maintenance embedded
Endress+Hauser offers robust analysis panels for reliable monitoring of all relevant wastewater parameters. For the panels, we use state-of-the-art measuring instruments with Memosens and Liquiline technologies, that offer an excellent maintenance concept: Worn sensors can be replaced in seconds with pre-calibrated sensors that you can stock, reducing downtime to a minimum. In addition, your service team is informed in advance when maintenance is due and can schedule the service flexibly.
With our ready-to-connect wastewater monitoring systems, we reduce the planning effort on your side and you can thus lower your costs. Thanks to our know-how in wastewater monitoring and our well thought-out engineering, we ensure full transparency, e.g. with regard to operating costs. You can also benefit from the fast delivery of your monitoring panel, perfectly tailored to your needs.
Ready to measure solutions
We streamline the planning phase and bring full transparency to your operating costs. In as little as 15 minutes, your monitoring panel can be engineered to your requirements.
Simple integration
Thanks to range of analog, digital and, IIoT connection interfaces. Calibration of your sensors can be easily done in your laboratory.
Prepared to meet and exceed compliance requirements
Flexible scalability, CE marking, all relevant documentation, and recording of all parameters according to NAMUR recommendations.
Unique Memosens and Liquiline technologie
Includes moisture resistance, pre-calibrated sensors, and predictive capabilities. Be alerted when calibration or maintenance is required, freeing you from fixed schedules and reducing costs.
Benefit from ongoing expert local support
Throughout the asset lifecycle, augmented as required with IIoT connectivity for remote monitoring.
Interested in our solutions? Our consultants can answer all your questions
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Netilion Water helps water and wastewater operators gain better visibility into their operations through centralized monitoring, improved transparency, and digital access to critical measurement data.
Monitoring systems for municipal wastewater treatment plants
Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.
Nitrogen removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of energy.
Phosphorus removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.
Safe water monitoring for industrial processes
Achieve efficient, simple and safe water quality monitoring for industrial processes with Endress+Hauser turnkey solutions.
Water quality monitoring systems for drinking water
Explore Endress+Hauser water industry solutions for cost-effective and reliable drinking water quality monitoring, today and into the future.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .