With steam and water analysis systems from Endress+Hauser for marine auxiliary boilers, you rely on proven and robust solutions for your steam cycle. State-of-the-art measurement technology that is tailored to your exact requirements makes the work easier with less maintenance effort.
Solution overview:
Available for:
Oil & Gas / Marine
Hardware & Software:
Sample preparation (pressure/ temperature reduction) up to 50 bar/725 psi and 240°C/464°F
Flow assembly
Cation exchanger (optional)
Enclosure, piping and valves (stainless steel)
Liquiline transmitter
Sensors for pH, total/cation conductivity, DO, turbidity (on request), PAH (on request)
Services:
Application consultancy
Project management, engineering
Installation & wiring
Full documentation package: GA drawing, wiring and hook ups, operational guidelines and manual
Conformity of vibration acc. to IACS E10
Commissioning
Instrument & maintenance training (operations & service)
Designed for marine specific environmental conditions
A vibration-tested monitoring system (per IACS E10) guarantees maximum boiler and equipment availability. Its optimized portfolio minimizes costs and maintenance. The user-friendly interface requires little technical expertise for easy operation onboard.
SWAS Compact Marine system, including transmitters and sensors, specially designed for harsh conditions
Multi-parameter armatures
for monitoring of all relevant parameters with minimal sample consumption
Pre-defined solution
Best fitting measurement instruments and design
Ready to use
Standardized compact solution with pre-assembled and -calibrated devices
State of the art technology
Measurement devices with Memosens, Heartbeat technology and predictive maintenance features
Robust measurement solution
pH value and remaining cation exchange capacity calculation, and automatic system shutdown if sample temperature exceeds safety limits
Interested in our solutions? Our consultants can answer all your questions
Memosens sensor for measuring the concentration of polycyclic aromatic hydrocarbons in discharge water of marine exhaust gas cleaning systems (EGCS) and for reliable online monitoring of oil‑in‑water to ensure environmentally compliant discharge
Do you know the smartest way to protect your water/steam cycle from impurity? Check out our SWAS solutions for power plants and boilers with all the technology for monitoring water quality.
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Tank gauging system
Enhance your bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .