Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Endress+Hauser releases FMR6x
80 GHz radar level instrument

FMR6x provides small beam angle, measuring to 410 feet and accuracy to ±1mm

Publication date: 09/19/2017

Added value

FMR6x 80 GHz device offers plenty of outstanding added values:

  • Reduced tank wall effects

  • Less interference from obstacles

  • Ability to measure lower dielectric media

  • Heartbeat Technology capabilities

  • Developed according to IEC 61508

  • The hardware design, e.g. the HistoROM concept are identical over the whole platform, unique to Endress+Hauser

  • Process connection down to ¾ inch

  • Designed to resist buildup and condensation

  • Built-in mapping and easy commissioning

Unmatched safety

Developed in accordance with IEC 61508 and with international XP approvals, the FMR6x is suitable for use in SIL 2 and SIL 3 hazardous locations. Additionally, the FMR6x utilizes Heartbeat Technology for on demand verification without process interruption, Heartbeat SIL proof test complete with a proof test report and Heartbeat Monitoring utilizing fast and easy wizards for foam or buildup detection.

Heartbeat Technology

If problems occur, the instrument provides standardized diagnostic messages developed according to NE 107 with clear instructions for action. Optionally, Heartbeat Technology can generate a verification protocol providing a report that may be required for compliance with regulations, laws and standards.

Easy and fast commissioning

The FMR6x has an integrated HistoROM® data memory and management modules to enable fast and easy commissioning, maintenance and diagnostics. Intuitive, menu-guided operating wizards at the instrument (via our free DeviceCare or FTD compliant software), or remotely at the control system reduce setup and field maintenance costs.

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.