Endress+Hauser is your one-stop shop for mass-based or volume-based offloading metering skids in oil and gas operations. Bring your marine cargo operations for liquids up to date with the very latest technologies, ensure compliance to local and international standards.
Hardware & Software:
State-of-the art Endress+Hauser Coriolis flowmeter
Temperature and pressure transmitter and gauges
Fully assembled, certified and tested skid
Flow computer
Air eliminator
Digital control and isolation valves
Emergency shutdown valves
Additional options such as proving connections and master meter, supervisory HMI, and integrated terminal management system
Others, based on project requirements
Services:
Application constancy and zero-loss assessment
Site survey and deliverables definition, detailed design, and engineering
Procurement and fabrication
Certification and testing
Inspection and FAT, shipping, and logistics
Installation, commissioning, and SAT
Start Up & put into operation
Training and documentation, maintenance, and re-calibration services
Heartbeat diagnostics, monitoring and verification
Others, based on project requirements
Slash negotiation times by up to 100%
Designed to your requirements, and fitted with our advanced Coriolis flowmeters, Endress+Hauser metering skids offer high flowrates, are certified to OIML R 117 for custody transfer accuracy and integrate Heartbeat technology for verification to IEC 61511-1, diagnostics to Namur NE 107. Save time in ship unloading operations with safe, increased throughput. Avoid disputes with traceable, secure, and transparent transfers. Sustain compliance to international and local standards.
For over 50 years our worldwide network of experts has been partnering with oil and gas terminal and refinery operators to optimize marine cargo custody transfer, from front-end engineering design to operations and maintenance.
Enhance your performance with the zero-loss technique.
Avoid time consuming manual sounding operations and quantity negotiations using Endress+Hauser’s certified, sealed and secure metering system.
Reduce implementation risk in your plant projects
with Endress+Hauser expert support services such as project management, detailed engineering, fabrication, testing, documentation, and certification.
Save costs and time in operations
with our training, validation, re-calibration, and maintenance services.
Manage your assets across their lifecycle
via the unique Endress+Hauser Netilion ecosystem.
Interested in our solutions? Our consultants can answer all your questions
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Metering skid for loading and unloading
Discover Endress+Hauser industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Tank gauging system
Enhance your bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
World-class LNG tank gauging for liquified gas
Tank gauging and operational safety for LNG inventory management
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .