Thermal processing solutions for the dairy industry
Compliance with the US standards found in the Pasteurized Milk Ordinance and/or per 21 CFR part 113 are paramount to ensure safety within the food and beverage industry
The Pasteurized Milk Ordinance (PMO) ensures that Grade 'A' milk and dairy products from the United States are among the safest in the world. To ensure that level of protection, numerous critical control points are used throughout these systems. Endress+Hauser provides a comprehensive range of hygienic instrumentation for the food and beverage industry.
Benefits
Compliance to regulations
Product safety
Reliability of operations
Typical applications are:
Continuous pasteurization in HTST, UHT, ESL and aseptic
Juice pasteurization
Egg pasteurization
Cold product recording
Product tank/silo temperature and level - such as raw milk or aseptic tanks
Clean-in-Place (CIP) and Clean-out-of-Place (COP) records
Retort, low acid foods per 21 CFR part 113
General process recording and monitoring
A simplified system for compliance
Endress+Hauser offers a broad range of products and solutions to ensure compliance with applicable food safety standards and requirements such as:
2023 revision of Pasteurized Milk Ordinance for HTST, UHT or aseptic processing systems (M-b-379, 380, 381 and 385)
21 CFR Part 11 for electronic record keeping
21 CFR Part 113 for low-acid food production
Hygienic sensors that meet 3-A sanitary standards and are certified according to test procedures of EHEDG
Controller (STLR/SFLR) Safety Thermal Limit (flow) Recorder
Memograph M RSG45 digital data manager hardware and Field Data Manager (FDM) software by Endress+Hauser enables reliable, secure measured data recording, electronic record management, archiving and transmission as specified in the FDA 21 CFR Part 11, compliance with PMO (M-b-385) and process authority requirements.
Recorded data
Recorded data is stored on Memograph M RSG45 in 256 mb RAM memory and backed up on internal 1 gb SD memory which holds approximately 24 weeks of data when used as STLR/SFLR with a one-second recording interval. The FDM reporting software is installed on a local SQL server and connected to Memograph M RSG45 via LAN (EtherNet TCP/IP) for instant access to current and recorded data.
Annotations
Operators can enter annotations directly on the recorder or local server workstation. Records and annotations are available directly at Memograph M RSG45 for review and approval. The FDM provides a platform for supervisors, regulatory, quality, etc., to access records and annotations as well as workflow to approve and save records securely on company servers. Printing of records is available.
Secure data storage and access on a local server
Secure and tamper-proof database per 21 CFR part 11 and encryption and CRC (cyclic redundancy check)
FDM supports unlimited number of Memograph M RSG45 DDMs and is a one-time installation with no recurring licensing fees
Multi-level user access with up to five concurrent users as standard (more on request)
Electromagnetic flow
Proline Promag H 300 and Proline Promag H 500
Proline Promag H 100, 300 and 500 offer:
PMO compliant for Meter Based Timing (M-b-379, M-b-380 and M-b-381)
Compact as well as remote transmitter options
Easy standardization - standard meter can be applied for regulatory applications by applying kit-accommodating application of regulatory wire seal (Endress+Hauser part # DTSP-AT1XZ8 - TSP 71417487)
Temperature
iTHERM CompactLine TM311 temperature sensor
Highest level of vibration, water ingress and measurement speed utilizing tip sense
Innovative use industry of standard M-12 connection with tamper-proof M-12 sealing for regulatory compliance
Suitable for HTST, UHT and aseptic ranges
Pressure transmitters across regeneration stage
Cerabar PMP43 hygienic pressure transmitter
Compact housing
Innovative use industry of standard M-12 connection with tamper-proof M-12 sealing for regulatory compliance
General use in HTST, UHT and aseptic systems
Specialized configurations available - PMO compliant for heat exchanger differential pressure (with seal) and aseptic systems for steam injector
TTSP-AT1642 - M-12 tamper-proof collar is required to accommodate regulatory wire seal on temperature and pressure sensors with M-12 electrical connections (patent pending)
RFID reader for Memograph M RSG45 and FDM login using employee RFID badge; Endress+Hauser collaborates with rf IDEAS, part # RDR-805W1BKU and Panel Mount IP67 Kit: KT-IP67
Additional documents
Click to download the following Memograph M RSG45 Pasteurized Milk Ordinance documents: