Water purification, Water for Injection (WFI)
Explore measurement points and instrument selection across the water purification process
Purified water inlet
Coolant inlet temperature
Coolant inlet pressure
Coolant outlet temperature
Evaporator pressure
Evaporator temperature
Evaporator maximum level detection
Evaporator minimum level detection
Steam temperature
Steam inlet pressure
Steam inlet
WFI conductivity
WFI temperature
B1-14-Analysis
| Measuring point | Product | Alternatives | ||
|---|---|---|---|---|
Key instrumentation challenges in Water for Injection systems
The biggest challenge in a Water for Injection (WFI) system is to continuously prove that the water remains within specification during generation, storage, and distribution. The instrumentation has to operate reliably in an environment where contamination risk, compliance requirements and validation expectations are extremely high. Some of the key instrumentation challenges in WFI systems are:
- Reliable low-level conductivity measurement
- Fast TOC detection of contamination events
- Temperature accuracy during sanitization
- Verification of flow velocity to prevent biofilm formation
- Calibration, validation, and audit readiness
FAQ