Maximum measuring performance without pressure loss – independent of mounting location
The 0 x DN full-bore design for Proline Promag electromagnetic flowmeters from Endress+Hauser allows for reliable measurement independent of flow profile and mounting location. These devices are thus particularly suitable for installation in tight spaces, such as compact systems or skids, because they do not need any inlet or outlet runs.
The world's first electromagnetic flowmeter for unrestricted measurements
Benefits
More flexibility in terms of mounting
Independent of flow profile
No inlet or outlet runs needed
No tube restrictions and pressure loss
Unrestricted flow measurement
Pipe bends, insertion devices or other obstacles in the pipe can cause turbulence in the flow and lead to inaccurate measurements. Thanks to the 0 x DN full-bore design, our electromagnetic flowmeters (0 x DN full bore) continue to measure with high accuracy (±0.5%). The full-bore device design without restriction prevents any pressure loss and is available for pipes up to 3 meters in diameter. Find more information in our brochure!
Proline Promag W devices with 0 x DN full-bore option
The electromagnetic flow sensors for water applications
City of Warren, MI, finds repeatable and accurate solution for its Waste Activated Sludge (WAS) application with Endress+Hauser's Promag W unrestricted mounting 0xDN electromagnetic flowmeter.
Forbes Technologies relies on instrumentation from Endress+Hauser for its scrubber systems, and in particular Proline Promag W 10 with 0 x DN full-bore design and Bluetooth® connectivity.
/
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .