Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Level measurement

Continuous level measurement and point level detection in liquids and bulk solids

Level measurement
151 Products
Filter X icon

Do you need help selecting and sizing your next device?

Comfortably select, size and configure best-fit products for your measuring tasks and application.

About level measurement

Constant product quality, plant safety and economic efficiency - these are important aspects for any level measuring point.
Levels in liquids, pastes, bulk solids or liquefied gases are often measured in tanks, silos or movable containers. For continuous, interface and density measurement as well as for point level detection a broad range of measuring principles is available. Endress+Hauser supports you from planning through commissioning and also maintenance of your measuring point.

Particularly small, exceptionally powerful: the Compact Line

The Compact Line offers high performance in a compact design. The product portfolio includes the Micropilot FMR43, a compact radar device for non-contact level measurements with either 80 GHz or 180 GHz, as well as the proven-in-use point level sensor Liquiphant FTL43 and a reliable Cerabar PMP43 for pressure and hydrostatic level measurement. Specifically designed to meet the requirements in hygienic applications, our solutions increase the productivity, safety and simplicity of processes.

Downloads

Explore additional resources

document icon
Level Measurement Overview brochure
Products and services of our level measuring technologies for liquids and solids at a glance
download icon Download