The New Liquiphant FailSafe from Endress+Hauser
Point level switch for the maximum degree of safety
Many processes now require SIL (Safety Integrity Level) compatible point level switches for pump and overfill protection. Unfortunately, this often comes at a high price. The installation of homogeneously redundant instruments to meet functional safety requirements can not only be costly, it can present increased risk with added process connections. Moreover, requirements for interval proof testing can bring about damage to instruments during removal and lead to increased process downtime.
Benefits
-
4-20 mA interface according to NAMUR NE06 / NE43
Easy integration via the switching unit (Nivotester FailSafe FTL825) with a two-channel output and locking function or direct integration into a safety PLC
Use in safety systems requiring functional safety to SIL3
Proof test: proof testing interval up to 12 years
Slave devices tested at the press of a button
Permanent self-monitoring/internal redundancy
No adjustment: quick, low-cost startup
No mechanically moving parts: no maintenance, no wear, long operating life
Self-monitoring of fork for damage, corrosion, buildup and mechanical blocking
An additional process seal (2nd line of defense) is provided as standard in the high-temperature version or can be optionally selected for all other versions
Click here to download the brochure
Questions about this product? Click here to contact us!
These problems can be solved...with just one device!

The newest line of Liquiphant FailSafe level switches from Endress+Hauser utilizes internal redundancy to offer functional safety up to SIL3, with just one device. The result is high plant availability, low long-term maintenance costs and extended proof test intervals up to 12 years.
Downloads
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |