Endress+Hauser adds Heartbeat Technology for analytical line
Diagnostics, verification and monitoring now available in Liquiline transmitters
Endress+Hauser offers Heartbeat Technology with its Liquiline CM44 and CM44R transmitters for use with Memosens pH and conductivity sensors. Heartbeat Diagnostics continuous analysis of transmitter/sensor system health status during operation enables recognition of related events when they occur. Heartbeat Diagnostics follows the NE-107 standardized NAMUR-compliant message structure for categorized event severity level with clear remedy instructions provided for operations or maintenance.
Monitoring and diagnostics
Hearbeat Monitoring minimizes the probability of a sudden breakdown or failure of the measurement point, and helps define when maintenance may be needed. Monitoring function benefits are sensor health trending, tracking the quality of calibrations and integrating a maintenance timer to ensure optimal sensor performance is delivered.
Heartbeat verification
Heartbeat Verification permits a measurement point to be assessed at any time in situ, without removing the sensor or shutting down the process. This qualitative function checks the entire measurement loop, verifying sensor and transmitter performance. Verification results are provided via an audit safe report automatically generated by the transmitter. The report is saved in PDF format and can be preserved on an SD card for transfer to a computer.
Digital communications
When the Liquiline transmitter is connected to a PLC, SCADA or distributed control system via fieldbus digital communications, Heartbeat Technology provides the host system with a wide range of sensor information that can be combined with process data to identify trends. This information, along with KPIs can be used for process optimization and predictive maintenance. Heartbeat Monitoring information is available over Profibus DP, EtherNet/IP, Modbus TCP or Modbus 485 protocols.
Availability
Heartbeat Technology is now available as an option in Liquiline CM442, CM444 and CM448 transmitters and all DIN-rail mount versions, and works with Memosens pH and conductivity sensors, and Liquistation CSF34 and CSF48 samplers. In the future, Heartbeat Technology will be available in Endress+Hauser’s dissolved oxygen, turbidity, nitrate, chlorine sensors and Liquiline System CA80 analyzers.