Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Biogas and anaerobic digestion technologies

Ultrasonic flowmeters in biogas applications

Biogas produced through anaerobic digestion is a valuable renewable energy source, generated when microorganisms break down organic material in oxygen-free environments. This process is widely used in municipal wastewater treatment, agricultural operations, and industrial methane digester systems. The resulting biogas typically exits digesters at high temperatures — between 95–102 °F — and is fully saturated with water vapor.

Optimizing ultrasonic flowmeter performance in biogas applications @Adobe stock

How ultrasonic flowmeters impact methane digester companies

  • Reliable wet gas measurement; ideal for anaerobic digester monitoring

  • Accurate methane fraction analysis

  • Optimized for multiphase flow conditions

  • Flexible installation options

  • Reduced maintenance downtime

Addressing the complexities of biogas measurement

Without proper system design, saturated biogas can quickly condense, especially in uninsulated or exposed piping. This leads to:

  • Free water accumulation, particularly in animal waste digesters and lagoon systems

  • Multiphase flow, which disrupts ultrasonic signal transmission

  • Distorted flow profiles, depending on pipe orientation and flow direction

Even in controlled municipal systems, these issues can compromise data quality and operational efficiency.

Instrumentation designed for demanding conditions

Endress+Hauser’s Proline Prosonic Flow B 200 and Proline Prosonic Flow G 300/500 ultrasonic flowmeters are engineered to perform reliably in wet biogas environments. These instruments feature:

  • Metallic transducers with acoustic matching layers that repel water droplets

  • Integrated drainage paths to prevent acoustic coupling and preserve signal clarity

  • Self-cleaning designs that reduce maintenance and improve long-term stability

These features help ensure accurate methane fraction analysis.

System-level strategies for reliable measurement

To optimize performance, methane digester operators should treat biogas as a dynamic fluid system. Recommended practices include:

  • Installing water separators upstream of the flowmeter to remove bulk liquid

  • Insulating piping and applying heat tracing to prevent condensation

  • Choosing appropriate installation orientation, favoring vertical downward flow to align gas and liquid velocities

With these strategies, operators can maintain thermal stability and minimize free water interference.

Supporting renewable energy goals

Accurate biogas measurement plays a vital role in maximizing the environmental benefits of anaerobic digestion. It enables better process control, supports methane capture for energy use, and contributes to sustainable waste management practices. With the right instrumentation and system design, biogas can be effectively harnessed as a clean, renewable energy source.

Contact us

Are you interested in our offering? Would you like to discuss about your application?

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.