Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product Picture Raman Rxn4 analyzer front facing left corner view

Raman Rxn4 analyzer

Rugged, reliable Raman analyzer ensuring 24/7 process and quality monitoring

KRXN4B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Specs at a glance

  • Laser wavelength

    Base model: 532 nm, 785 nm, 1000 nm
    Hybrid: 785 nm

  • Spectral coverage

    Base Model:
    150-4350 cm-1 (532 nm)
    150-3425 cm-1 (785 nm)
    200-2400 cm-1 (1000 nm)
    Hybrid: 175-1890 cm-1 (785 nm)

Field of application

The Raman Rxn4 analyzer powered by Kaiser Raman technology is the optimal choice for manufacturing or process environments. Raman Rxn4 provides high-resolution performance for in situ, real-time measurement and control. It features unique self-monitoring, diagnostics, and self-calibration to ensure the validity of each measurement. Stackable in a standard 19" rack, the Raman Rxn4 saves valuable space on the production floor. It is also offered with an optional stainless steel NEMA 4X enclosure.

  • Chemical: reaction monitoring, blending, catalysis investigations

  • Polymer: polymerization reaction monitoring, extrusion monitoring, polymer blending

  • Pharmaceutical: API reaction monitoring, crystallization, polymorph

  • Biopharmaceutical: bioprocess monitoring and control, PAT/QbD applications, cell culture, fermentation, downstream operations, cGLP/cGMP compatible

  • Food & Beverage: Mapping of meats and fish, fermentation, offgas, volatiles

  • Oil & Gas: LNG, refining, energy measurements

Benefits

  • Robust, reliable, and highly accurate

  • Easy installation and minimal maintenance/downtime

  • 24/7 inline, online, or at-line process measurement and monitoring

  • Unified internal construction enables straightforward model transfer to support redundant analyzer systems

  • Intuitive, fully embedded Raman RunTime control software via touchscreen or remote interface

  • Scale-up, scale-out, and cGMP/pilot-plant compatible

  • Suitable for outputs into hazardous area/classified environments

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products