Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Which instrumentation solutions help optimize polyethylene production?

Ensuring product consistency across polyethylene production for HDPE, LDPE and LLDPE.

Industrial facility for polyethylene production, monitoring and process control

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Polyethylene production: improve polymerization performance and product quality ©shutterstock / IZZ HAZEL
Introduction

Achieve stable polyethylene production through reliable process measurement

Polyethylene production is highly sensitive to process deviations and feedstock purity. Even trace levels of moisture or oxygen above 1 ppm can affect catalyst performance, reduce polymerization efficiency and impact final resin quality.

Continuous measurement of temperature, pressure, flow and level provides insight into reactor performance and process stability. Polyethylene producers can achieve measurable economic benefits through reduced catalyst consumption and lower off-spec material generation during grade transitions.

Downstream separation, recovery and pelletizing operations also benefit from accurate process monitoring. Reliable measurement data helps support consistent product specifications, optimize raw material usage and ensure process reliability across multiple resin grades. As laboratory quality measurements are often available only every 0.5 to 5 hours, real-time process measurements are essential for detecting disturbances earlier and preserving product quality between analyses.

Reliable instrumentation gives operators the process visibility needed to reduce variability and improve consistency across resin grades. Endress+Hauser provides integrated polyethylene measurement solutions that help maintain tighter process control and respond quickly to changing operating conditions.

Process map free-radical polymerization for LDPE ©Endress+Hauser
Process map free-radical polymerization for LDPE

Free-radical polymerization for LDPE

LDPE free-radical polymerization

Which measurements are critical for maintaining stable LDPE free-radical polymerization?

LDPE free-radical polymerization operates under extremely demanding conditions where small deviations in reactor temperature, pressure or initiator dosing can rapidly affect molecular weight distribution, density and product consistency. Accurate measurement helps maintain stable reactor performance, maximize monomer conversion and support safe operation throughout the high-pressure recycle loop.

  • Maintain stable reaction kinetics throughout the tubular reactor: Continuous temperature monitoring with iTHERM TM131 and iTHERM SurfaceLine TM611 helps detect hot spots early, improve heat-transfer control and support consistent polymer properties across production campaigns
  • Detect reactor pressure deviations before they affect product quality: Cerabar PMP71B provides reliable pressure monitoring and integrated Heartbeat Technology diagnostics, helping operators recognize abnormal reactor conditions and maintain safe, stable production
  • Track polymerization efficiency and recycle performance: Raman Rxn4 enables real-time monomer conversion monitoring. Inline Raman spectroscopy, combined with flow and density measurements, allows faster process adjustments and more consistent polymer quality
  • Identify developing fouling or flow restrictions before they disrupt production: Continuous mass flow and density measurement from Promass F 300 helps reveal early signs of buildup, flow restrictions or recycle loop instability before they become operational problems
  • Ensure stable separation in high-pressure service: Gammapilot FMG50 provides non-invasive level and density measurement in the high-pressure separator, enabling accurate phase boundary detection and separation of molten polyethylene from unreacted ethylene despite fouling, coating and complex vessel internals
Gas-phase polymerization for HDPE and LLDPE process flow diagram ©Endress+Hauser
Gas-phase polymerization for HDPE and LLDPE process flow diagram

Gas-phase polymerization for HDPE and LLDPE

Gas-phase polymerization for HDPE and LLDPE

How do you protect catalyst activity and maintain stable fluidized-bed operation during HDPE and LLDPE production?

Gas-phase polymerization for HDPE and LLDPE requires precise control of reactor conditions, gas composition and heat removal to maintain stable fluidization and consistent polymer properties. Variations in reactant ratios, reactor temperature or recycle gas conditions can impact density, molecular weight distribution and overall product quality. Reliable measurement provides the process visibility needed to optimize monomer utilization, maintain reactor stability and improve production consistency.

  • Improve fluidized-bed stability and detect catalyst-related process disturbances earlier: Gammapilot FMG50 with radiometric density measurement provides continuous visibility into fluidized-bed density distribution, reactor loading and powder concentration profiles. Density profile monitoring contributes to stable reactor control, early recognition of fluidization disturbances and reduced powder carry-over into the recycle gas loop
  • Identify process upsets before they lead to off-spec production: Cerabar PMP71B provides reliable pressure monitoring and process visibility across critical process stages, helping operators recognize abnormal conditions early and maintain stable polyethylene production
Process flow diagram of slurry-phase HDPE production with loop reactor and diluent recovery ©Endress+Hauser
Process flow diagram of slurry-phase HDPE production with loop reactor and diluent recovery

Slurry-phase polymerization for HDPE

Slurry-phase polymerization for HDPE

Which measurements are key for stable slurry-phase polymerization and consistent HDPE production?

Slurry-phase polymerization for HDPE requires precise control of catalyst activity, slurry concentration and reactor circulation to maintain stable operating conditions and consistent polymer properties. Variations in reactant ratios, reactor temperature or polyethylene-to-diluent ratio can affect molecular weight control, production efficiency and overall product quality. Reliable measurement provides the process insights needed to optimize catalyst utilization, maintain reactor stability and improve production consistency.

  • Prevent reactor temperature deviations that can impact polymer properties: iTHERM SurfaceLine TM611 provides non-invasive temperature measurement on the loop reactor and cooling circuit, supporting stable polymerization and heat removal
  • Control consistent polymer concentration throughout the loop reactor: Gammapilot FMG50 provides non-invasive inline density measurement of the polymer slurry, enabling accurate determination of the polyethylene-to-diluent ratio and supporting stable reactor performance
  • Optimize catalyst utilization through accurate feed control: Promass A 300 enables precise low-flow catalyst measurement, supporting consistent catalyst dosing and stable polymerization conditions
  • Maintain product specifications through reliable reactant dosing: Promass F 300 provides high-accuracy mass flow measurement of ethylene, hydrogen and co-monomers, supporting molecular weight control and repeatable grades
  • Detect circulation problems before they affect production stability: Cerabar PMP71B provides continuous pressure monitoring across the loop reactor and circulation system, helping identify flow restrictions, pump issues and reactor abnormalities
  • Improve polymer-diluent separation and recovery efficiency: Gammapilot FMG50 provides reliable level measurement in polymer/diluent separation vessels, supporting stable separation and maximizing diluent recovery
  • Protect downstream drying and extrusion performance: Micropilot FMR67B provides continuous level measurement in purge columns and powder handling vessels, helping maintain stable inventory and pelletizer feed
  • Monitor concentrations of multiple components directly in the loop reactor: Inline Raman Rxn 4 analyzer measures multiple critical process parameters in mixed phase slurries to ensure optimal yield and batch-to-batch consistency
FAQ

Frequently asked questions about polyethylene production measurement and process control

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Endnotes